Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Rittal
System accessories
Cable routing
Cable routing
Cable management duct - for TS
Rittal
System accessories
Cable routing
Cable routing
Cable management duct - for TS
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
7827.338(2)
Vertical Mode
Expand Table
Alle leverandørland/regioner
Preferred catalog language
EN
Reset filters
1/5
Model No. CP
BEST
DETAIL
PDF Catalog
INFO
Designation 1
BEZ1
Designation 2
BEZ2
Designation 3
BEZ3
For enclosures Height
T [mm]
1
2
3
4
7827.333
low
PDF Catalog
Cable management duct, 33 U
height 1600 mm
RAL 7035
1600
7827.338
low
PDF Catalog
Cable management duct, 38 U
height 1800 mm
RAL 7035
1800
7827.342
low
PDF Catalog
Cable management duct, 42 U
height 2000 mm
RAL 7035
2000
7827.347
low
PDF Catalog
Cable management duct, 47 U
height 2200 mm
RAL 7035
2200
Vis komprimert visning (4 konfigurerbare produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Rittal
- Cable management duct
Order number
7827.338
Shorttext
for TS
Siste endring
20.08.2024 09:38:14
Enhet
Nøkkelord
Cable management
cable routing
duct
system accessories
Klassifiseringer
CNS
CNSERPBASE Object Properties
ECLASS 5.1
27-18-92-24 Cable management (switchgear cabinet)